21 Reference Designator IDs found.

Num  RefDes  X         Y         CaseSize    Polarity    Rotation    Layer    
1.   C1   -188.976   -389.333   N/A   0   180   TopLayer
2.   C2   -188.976   -427.865   N/A   0   180   TopLayer
3.   C3   -88.976   -427.865   N/A   0   180   TopLayer
4.   C4   11.024   -426.92   N/A   0   180   TopLayer
5.   C5   111.024   -427.865   N/A   0   180   TopLayer
6.   C6   211.024   -427.865   N/A   0   180   TopLayer
7.   FD1   450.0   -575.0   N/A   0   90   TopLayer
8.   FD2   -450.0   -575.0   N/A   0   90   TopLayer
9.   FD3   400.0   425.0   N/A   0   90   TopLayer
10.   J1   -750.448   438.852   N/A   0   330   TopLayer
11.   J2   -869.333   0.0   N/A   0   0   TopLayer
12.   J3   -750.448   -438.853   N/A   0   30   TopLayer
13.   J4   750.448   -438.852   N/A   0   150   TopLayer
14.   J5   869.333   0.0   N/A   0   180   TopLayer
15.   J6   750.448   438.853   N/A   0   210   TopLayer
16.   J7   438.852   750.448   N/A   0   240   TopLayer
17.   J8   0.0   869.333   N/A   0   270   TopLayer
18.   J9   -438.853   750.448   N/A   0   300   TopLayer
19.   P1   200.0   -752.865   N/A   0   180   TopLayer
20.   R1   211.024   -389.333   N/A   0   0   TopLayer
21.   U1   0.0   0.0   N/A   0   0   TopLayer